2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

Hexagon nut DIN 6331-M14

Expand Table
EN
1/5
GANTER PARTNUMBER
PARTNUMBER
Thread
D1
D2 [mm]
A [mm]
min.
E [mm]
M [mm]
SW [mm]
Weight
WEIGHT [kg]
Customs Tariff Number
CTN
ROHS
Product details
INFOGANTER
1
2
3
4
5
6
7
8
9
10
DIN 6331-M6
M6
14
3.0
11.5
9
10
0.0050
73181692
YES
Product details
DIN 6331-M8
M8
18
3.5
14.4
12
13
0.0120
73181692
YES
Product details
DIN 6331-M10
M10
22
4.0
17.8
15
16
0.0200
73181692
YES
Product details
DIN 6331-M12
M12
25
4.0
20.0
18
18
0.0310
73181692
YES
Product details
DIN 6331-M14
M14
28
4.0
24.6
21
22
0.0510
73181699
YES
Product details
DIN 6331-M16
M16
31
5.0
26.8
24
24
0.0660
73181699
YES
Product details
DIN 6331-M20
M20
37
6.0
33.5
30
30
0.1200
73181699
YES
Product details
DIN 6331-M24
M24
45
6.0
40.0
36
36
0.2200
73181699
YES
Product details
DIN 6331-M30
M30
58
8.0
51.3
45
46
0.4600
73181699
YES
Product details
DIN 6331-M36
M36
68
10.0
61.3
54
55
0.7800
73181699
YES
Product details
Show compressed display (10 products)
Order numberDIN 6331-M14
ShorttextHexagon nuts
Latest change02.12.2025 12:51:33
Unit

Classifications

By Functionality

BYFUNC_SCREWING Screwing
BYFUNC_CONNECTING Connecting

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties

ECLASS 14.0

23-11-07-02 Nut, flat washer face with drive
23-11-07-16 Nut, without drive

ECLASS 11.1

23-11-07-02 Nut, flat washer face with drive

ECLASS 10.1

23-11-07-01 Hexagon nut

ECLASS 10.0.1

23-11-07-01 Hexagon nut

ECLASS 9.1

23-11-07-01 Hexagon nut

ECLASS 9.0

23-11-07-01 Hexagon nut

ECLASS 8.1

23-11-07-01 Hexagon nut

ECLASS 8.0

23-11-07-01 Hex

ECLASS 7.1

23-11-07-01 Hex-nut

ECLASS 7.0

23-11-07-01 Hex-nut

ECLASS 6.2

23-11-07-01 Hex-nut

ECLASS 6.1

23-11-07-01 Hex-nut

ECLASS 6.0

23-11-07-01 Hex-nut

ECLASS 5.1

23-11-07-01 Hex-nut

ETIM 10.0

EC003863 Nut
EC000096 Slide nut

ETIM 7.0

EC000129 Hexagon nut

Standards

DIN-6x-63x-DIN 6331 DIN 6331